|
|
|
28068
voltage release Compact MX - 277 V AC 60Hz
|
|
|
|
|
End of Commercialization JUN 30, 2020
|
|
|
|
|
Main
Range
|
ComPact
|
Range of product
|
NSC100
NSE75...100
NS80H-MA
|
Device short name
|
MX
|
Product or component type
|
Voltage release
|
Device application
|
Control
|
Voltage release type
|
Shunt trip release
|
[Uc] control circuit voltage
|
277 V AC 60 Hz
|
Range compatibility
|
ComPact ComPact NS
ComPact Compact NSC
ComPact Compact NSE
|
Complementary
Operating threshold
|
0.7...1.1 x Un
|
Control signal type
|
Maintained
Impulse
|
Impulse duration
|
>= 20 ms
|
Auxiliary connection terminal
|
Screw terminal 0…1.5 mm²
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Offer Sustainability
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope) EU RoHS Declaration
|
Contractual warranty
|
|