Schneider-Electric
 
28072 picture- web-product-data-sheet
28072
MX shunt trip release, Compact NS80H-MA, Compact NSC100N, 220 VAC to 240 VAC 50/60 Hz
Schneider Electric
Characteristics
Main
Range ComPact
Range of product NSC100
NG160
NSA125...160
NS80H-MA
NG160NA
Device short name MX
Product or component type Voltage release
Device application Control
Voltage release type Shunt trip release
[Uc] control circuit voltage 220...240 V AC 50/60 Hz
Range compatibility ComPact ComPact NS
ComPact Compact NSC
ComPact Compact NG
Complementary
Operating threshold 0.7...1.1 x Un
Control signal type Maintained
Impulse
Impulse duration >= 20 ms
Auxiliary connection terminal Screw terminal 0…1.5 mm²
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Contractual warranty
Warranty 18 months