Schneider-Electric
 
28310 picture- web-product-data-sheet
28310
earth-leakage module Compact Vigi MH - 0.03..10A- 220..440V- 3 poles 3d- class A
Schneider Electric
Characteristics
Main
Range of product NG160NA
NG160
Range ComPact
Device short name Vigi NG160
Product or component type Earth leakage add-on block
Device application Wiring
Range compatibility ComPact Compact NG circuit breaker
Poles description 3P
Protected poles description 3t
[In] rated current 160 A
Earth-leakage add-on module name MH
Earth-leakage protection class Class A
Residual earth-leakage sensitity adjustment type Adjustable
[IΔn] residual earth-leakage sensitive adjustment 0.03…3 A
Residual earth-leakage time delay adjustment type Adjustable
[Δt] residual earth-leakage time delay adjustment 0…150 ms
Complementary
Network type AC
Network frequency 50/60 Hz
Mounting support DIN rail
Electrical connection to mcb By screws
Cable entry Bottom
Connections - terminals Tunnel type terminals
Device location in system Group incomer
Outgoer
[Ue] rated operational voltage 200...440 V AC 50/60 Hz conforming to IEC 60947-2
Earth-leakage protection With
Maximum breaking time 150 ms
Overvoltage category Class II
Height 210 mm
Width 120 mm
Depth 82.5 mm
Net weight 2.6 kg
Product compatibility Single terminal
Environment
Electrical shock protection class Class II
Standards IEC 60947-2
Product certifications ASEFA
LCIE
KEMA
ASTA
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 17 cm
Package 1 Width 21 cm
Package 1 Length 32 cm
Package 1 Weight 2.306 kg
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Contractual warranty
Warranty 18 months