This Application will be decommissioned as of January 7th 2025

284720 |
Schneider-Electric
284720 picture- web-product-data-sheet
284720
ELSO Novia - decorative frame - 1 gang - nut brown
Schneider Electric
Main
Range ELSO
Range compatibility ELSO Novia
Product or component type Decorative frame
Colour tint Nut brown (RAL 8011)
Quantity per set Set of 10
Complementary
Product destination Cover frame
Number of gangs 1 gang
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.0 cm
Package 1 Width 7.0 cm
Package 1 Length 7.0 cm
Package 1 Weight 5.8 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 7.8 cm
Package 2 Width 7.8 cm
Package 2 Length 10.4 cm
Package 2 Weight 58 g
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations