|
|
|
28566
Connection multiplexer RM12T, VigiPacT RMH monitoring relay, 220/240VAC 50/60Hz, up to 12 sensors
|
|
|
Main
Range
|
VigiPacT
|
Device short name
|
RM12T
|
Product or component type
|
Multiplexer
|
Relay application
|
Monitoring relay
|
Mounting support
|
DIN rail
|
Current sensors compatibility
|
VigiPacT RMH monitoring relay
|
[Ithe] conventional enclosed thermal current
|
8 A
|
Minimum load
|
10 mA at 12 V
|
[Us] rated supply voltage
|
220...240 V AC 50/60 Hz 70...110 %
|
Power consumption in VA
|
8 VA
|
Complementary
Test function
|
Local
|
Monitoring
|
Electronics (continuous)
Power supply (continuous)
Relay/sensor link (continuous)
Sensor/multiplexer RM12T and RM12T/RMH link (continuous)
|
Signal contacts composition
|
1 NO
|
Type of measurement
|
Earth fault current internal measurement, range: 80...100 %, accuracy: +/- 10 %
|
Communication service
|
Supervision via internal bus
|
Connections - terminals
|
Auxiliary power supply: screw terminal cable(s) 0.2…2.5 mm² flexible AWG 22...AWG 12
Auxiliary power supply: screw terminal cable(s) 0.2…2.5 mm² rigid AWG 22...AWG 12
Auxiliary power supply: screw terminal cable(s) 0.25…2.5 mm² flexible with ferrule AWG 22...AWG 12
Earth leakage monitor: screw terminal cable(s) 0.2…2.5 mm² flexible AWG 22...AWG 12
Earth leakage monitor: screw terminal cable(s) 0.2…2.5 mm² rigid AWG 22...AWG 12
Earth leakage monitor: screw terminal cable(s) 0.25…2.5 mm² flexible with ferrule AWG 22...AWG 12
Sensor: screw terminal cable(s) 0.2…2.5 mm² flexible AWG 22...AWG 12
Sensor: screw terminal cable(s) 0.2…2.5 mm² rigid AWG 22...AWG 12
Sensor: screw terminal cable(s) 0.25…2.5 mm² flexible with ferrule AWG 22...AWG 12
|
Wire stripping length
|
Auxiliary power supply: 6 mm for bottom connection
Earth leakage monitor: 6 mm for bottom connection
Sensor: 6 mm for bottom connection
Sensor: 6 mm for top connection
|
Tightening torque
|
Auxiliary power supply: 0.5 N.m bottom
Earth leakage monitor: 0.5 N.m bottom
Sensor: 0.5 N.m bottom
Sensor: 0.5 N.m top
|
9 mm pitches
|
12
|
Standards
|
EN/IEC 60947-2 Annex M
EN/IEC 60755
UL 1053
CAN/CSA C22.2 No. 144
|
Width
|
106 mm
|
Height
|
81 mm
|
Depth
|
73.5 mm
|
Net weight
|
0.42 kg
|
IP degree of protection
|
IP40 on front face: conforming to EN/IEC 60529
IP30 on side parts: conforming to EN/IEC 60529
IP20 on connection terminals: conforming to EN/IEC 60529
|
IK degree of protection
|
IK07 conforming to EN 50102
|
Mechanical robustness
|
Fire resistance conforming to IEC 60695-2-1
IK protection 2 joules: IK07 conforming to EN 50102
Vibrations 13.2...100 Hz: 0.7 g
Vibrations 2...13.2 Hz: +/- 1 mm
|
Environment
Overvoltage category
|
IV
|
Electromagnetic compatibility
|
Conducted and radiated emissions: , B, conforming to CISPR 11
Conducted radio-frequency immunity test: , 3, conforming to IEC 61000-4-6
Electrostatic discharge immunity test: , 4, conforming to IEC 61000-4-2
High-energy conducted susceptibility: , 4, conforming to IEC 61000-4-5
Low-energy conducted susceptibility: , 4, conforming to IEC 61000-4-4
Radiated susceptibility: , 3, conforming to IEC 61000-4-3
|
Relative humidity
|
95 % at 55 °C
|
Pollution degree
|
3 conforming to IEC 60664-1
|
Ambient air temperature for operation
|
-25…55 °C
|
Ambient air temperature for storage
|
-40…85 °C
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
9.5 cm
|
Package 1 Width
|
9.2 cm
|
Package 1 Length
|
11.5 cm
|
Package 1 Weight
|
471.0 g
|
Unit Type of Package 2
|
S04
|
Number of Units in Package 2
|
24
|
Package 2 Height
|
30.0 cm
|
Package 2 Width
|
40.0 cm
|
Package 2 Length
|
60.0 cm
|
Package 2 Weight
|
12.07 kg
|
Offer Sustainability
Packaging without single use plastic
|
Yes
|
Packaging made with recycled cardboard
|
Yes
|
SCIP Number
|
0eb413da-79af-46da-8028-61c9b7f5b981
|
REACh Regulation
|
REACh Declaration
|
EU RoHS Directive
|
Compliant with Exemptions
|
Mercury free
|
Yes
|
Sustainable packaging
|
Yes
|
RoHS exemption information
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
WEEE
|
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
|
Take-back
|
No
|
Contractual warranty
|
|