Schneider-Electric
 
28606 picture- web-product-data-sheet
28606
circuit breaker NG160E - TMD - 40 A - 3 poles 3d
Schneider Electric
Characteristics
Main
Range of product NG160
Product or component type Circuit breaker
Device short name NG160E
Circuit breaker name NG160E
Device application Distribution
Poles description 3P
Protected poles description 3t
Network type AC
Network frequency 50/60 Hz
[In] rated current 40 A at 40 °C
Breaking capacity code E
Breaking capacity 10 kA Icu at 440 V AC 50/60 Hz conforming to IEC 60947-2
16 kA Icu at 380...415 V AC 50/60 Hz conforming to IEC 60947-2
25 kA Icu at 220...240 V AC 50/60 Hz conforming to IEC 60947-2
8 kA Icu at 500 V AC 50/60 Hz conforming to IEC 60947-2
[Ics] rated service breaking capacity 6 kA at 500 V AC 50/60 Hz
7.5 kA at 440 V AC 50/60 Hz
12 kA at 380/415 V AC 50/60 Hz
18.75 kA at 220/240 V AC 50/60 Hz
Suitability for isolation Yes
Trip unit name TM-D
Trip unit technology Thermal-magnetic
Trip unit rating 40 A
Protection type Overload protection (thermal)
Short-circuit protection (magnetic)
Complementary
Control type Toggle
Mounting mode Clipped
Mounting support 35 mm symmetrical DIN rail
Upside connection Front
Downside connection Front
Connections - terminals Tunnel type terminals
Mechanical durability 10000 cycles
Electrical durability 5000 cycles 440 V
Local signalling ON/OFF indication
Magnetic tripping current 600 A
Long time pick-up adjustment type Ir Fixed
Earth-leakage protection Separate block
Height 120 mm
Width 90 mm
Depth 82.5 mm
Product compatibility Single terminal
Environment
Standards IEC 60947-3
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Contractual warranty
Warranty 18 months