|
|
|
28907
switch disconnector, Interpact INS80PV, 40A, 4 poles
|
|
|
Main
Range
|
ComPact
|
Product name
|
INS80PV
|
Switch-disconnector name
|
INS80PV
|
Poles description
|
4P
|
Network type
|
AC
|
Network frequency
|
50/60 Hz
|
[Ie] rated operational current
|
DC-21B: 10 A DC 600 V
DC-21B: 25 A DC 500 V
DC-21B: 32 A DC 400 V
DC-21B: 40 A DC 300 V
|
[Ui] rated insulation voltage
|
600 V
|
[Uimp] rated impulse withstand voltage
|
8 kV
|
[Ith] conventional free air thermal current
|
40 A at 60 °C
|
[Ue] rated operational voltage
|
600 V DC
|
Suitability for isolation
|
Yes
|
Contact position indicator
|
Yes
|
Complementary
Control type
|
Rotary handle
|
Mounting mode
|
Fixed
|
Mounting support
|
Plate
35 mm symmetrical DIN rail
|
Upside connection
|
Front
|
Downside connection
|
Front
|
Electrical durability
|
6000 cycles full load
|
Height
|
100 mm
|
Width
|
135 mm
|
Depth
|
62.5 mm
|
Net weight
|
0.8 kg
|
Environment
Standards
|
CSA C22.2 No 5.2
UL 489
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
10.0 cm
|
Package 1 Width
|
9.2 cm
|
Package 1 Length
|
9.9 cm
|
Package 1 Weight
|
654.0 g
|
Unit Type of Package 2
|
S03
|
Number of Units in Package 2
|
18
|
Package 2 Height
|
30.0 cm
|
Package 2 Width
|
30.0 cm
|
Package 2 Length
|
40.0 cm
|
Package 2 Weight
|
12.259 kg
|
Offer Sustainability
|
|