Schneider-Electric
 
28916 picture- web-product-data-sheet
28916
switch disconnector, Compact INS40, 40A, with red rotary handle and yellow front, 3 poles
Schneider Electric
Characteristics
Main
Range ComPact
Product name ComPacT INS
Product or component type Switch disconnector
Poles description 3P
Network type DC
AC
Network frequency 50/60 Hz
[Ie] rated operational current AC-22A: 40 A AC 50/60 Hz 220/240 V
AC-22A: 40 A AC 50/60 Hz 380/415 V
AC-22A: 40 A AC 50/60 Hz 440/480 V
AC-22A: 40 A AC 50/60 Hz 500 V
AC-23A: 32 A AC 50/60 Hz 500 V
AC-23A: 40 A AC 50/60 Hz 220/240 V
AC-23A: 40 A AC 50/60 Hz 380/415 V
AC-23A: 40 A AC 50/60 Hz 440/480 V
DC-22A: 40 A DC 125 V 2 poles in series
DC-23A: 40 A DC 125 V 2 poles in series
[Ui] rated insulation voltage 690 V AC 50/60 Hz
[Uimp] rated impulse withstand voltage 8 kV
[Ith] conventional free air thermal current 40 A at 60 °C
[Icm] rated short-circuit making capacity 15 kA switch-disconnector alone 500 V AC at 50/60 Hz
75 kA with upstream protection circuit breaker 500 V AC at 50/60 Hz
[Ue] rated operational voltage 125 V DC
500 V AC 50/60 Hz
Suitability for isolation Yes
Contact position indicator Yes
Visible break No
Pollution degree 3
Complementary
Control type Rotary handle
Handle colour Red
Mounting mode Fixed
Mounting support DIN rail
Plate
Upside connection Front
Downside connection Front
Cable cross section 1.5…50 mm²
Maximum power AC-23: 11 kW at 220/240 V AC 50/60 Hz
AC-23: 18.5 kW at 500/525 V AC 50/60 Hz
AC-23: 20 kW at 380/415 V AC 50/60 Hz
AC-23: 22 kW at 440 V AC 50/60 Hz
Rated duty Uninterrupted
Intermittent duty class Class 120 - 60 %
[Icw] rated short-time withstand current 0.67 kA during 20 s conforming to IEC 60947-3
1.73 kA during 3 s conforming to IEC 60947-3
3 kA during 1 s conforming to IEC 60947-3
0.55 kA during 30 s conforming to IEC 60947-3
Mechanical durability 20000 cycles
Electrical durability AC-22A: 1500 cycles 220/240 V AC 50/60 Hz
AC-22A: 1500 cycles 380/415 V AC 50/60 Hz
AC-22A: 1500 cycles 440 V AC 50/60 Hz
AC-22A: 1500 cycles 500 V AC 50/60 Hz
AC-23A: 1500 cycles 220/240 V AC 50/60 Hz
AC-23A: 1500 cycles 380/415 V AC 50/60 Hz
AC-23A: 1500 cycles 440 V AC 50/60 Hz
AC-23A: 1500 cycles 500 V AC 50/60 Hz
DC-22A: 1500 cycles 250 V DC 2 poles in series
DC-23A: 1500 cycles 250 V DC 2 poles in series
Connection pitch 18 mm
Height 85 mm
Width 90 mm
Depth 62.5 mm
Net weight 0.5 kg
Environment
Standards IEC 60947-1
IEC 60947-3
Product certifications KEMA-KEUR
CCC
IP degree of protection IP40 conforming to IEC 60529
IK degree of protection IK07 conforming to EN 50102
Ambient air temperature for operation -25…70 °C
Ambient air temperature for storage -50…85 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 9.1 cm
Package 1 Width 10.2 cm
Package 1 Length 10.1 cm
Package 1 Weight 603.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 18
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 11.265 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: Cancer and Reproductive Harm - www.P65Warnings.ca.gov
Take-back No
Carbon footprint (kg.eq.CO2 per CR, Total Life cycle) 22
Contractual warranty
Warranty 18 months