Schneider-Electric
 
28925 picture- web-product-data-sheet
28925
switch disconnector, Compact INS100, 100A, with red rotary handle and yellow front, 4 poles
Schneider Electric
Characteristics
Main
Range ComPact
Product name ComPacT INS
Product or component type Switch disconnector
Poles description 4P
Network type DC
AC
Network frequency 50/60 Hz
[Ie] rated operational current AC-22A: 100 A AC 50/60 Hz 220/240 V
AC-22A: 100 A AC 50/60 Hz 380/415 V
AC-22A: 100 A AC 50/60 Hz 440/480 V
AC-22A: 100 A AC 50/60 Hz 500 V
AC-22A: 100 A AC 50/60 Hz 660/690 V
AC-23A: 100 A AC 50/60 Hz 220/240 V
AC-23A: 100 A AC 50/60 Hz 380/415 V
AC-23A: 100 A AC 50/60 Hz 440/480 V
AC-23A: 100 A AC 50/60 Hz 500 V
AC-23A: 63 A AC 50/60 Hz 660/690 V
DC-22A: 100 A DC 125 V 2 poles in series
DC-23A: 100 A DC 125 V 2 poles in series
DC-22A: 100 A DC 250 V 4 poles in series
DC-23A: 100 A DC 250 V 4 poles in series
[Ui] rated insulation voltage 800 V AC 50/60 Hz
[Uimp] rated impulse withstand voltage 8 kV
[Ith] conventional free air thermal current 100 A at 60 °C
[Icm] rated short-circuit making capacity 154 kA with upstream protection circuit breaker 690 V AC at 50/60 Hz
20 kA switch-disconnector alone 690 V AC at 50/60 Hz
[Ue] rated operational voltage 250 V DC
690 V AC 50/60 Hz
Suitability for isolation Yes
Contact position indicator Yes
Visible break No
Pollution degree 3
Complementary
Control type Rotary handle
Handle colour Red
Mounting mode Fixed
Mounting support Plate
DIN rail
Upside connection Front
Downside connection Front
Maximum power AC-23: 22 kW at 220/240 V AC 50/60 Hz
AC-23: 45 kW at 380/415 V AC 50/60 Hz
AC-23: 55 kW at 440 V AC 50/60 Hz
AC-23: 55 kW at 500/525 V AC 50/60 Hz
AC-23: 55 kW at 660/690 V AC 50/60 Hz
Rated duty Uninterrupted
Intermittent duty class Class 120 - 60 %
[Icw] rated short-time withstand current 1 kA during 30 s conforming to IEC 60947-3
1.23 kA during 20 s conforming to IEC 60947-3
3.175 kA during 3 s conforming to IEC 60947-3
5.5 kA during 1 s conforming to IEC 60947-3
Mechanical durability 15000 cycles
Electrical durability AC-22A: 1500 cycles 220/240 V AC 50/60 Hz
AC-22A: 1500 cycles 380/415 V AC 50/60 Hz
AC-22A: 1500 cycles 440 V AC 50/60 Hz
AC-22A: 1500 cycles 500 V AC 50/60 Hz
AC-23A: 1500 cycles 220/240 V AC 50/60 Hz
AC-23A: 1500 cycles 380/415 V AC 50/60 Hz
AC-23A: 1500 cycles 440 V AC 50/60 Hz
AC-23A: 1500 cycles 500 V AC 50/60 Hz
DC-22A: 1500 cycles 250 V DC 4 poles in series
DC-23A: 1500 cycles 250 V DC 4 poles in series
AC-22A: 1500 cycles 690 V AC 50/60 Hz
AC-23A: 1500 cycles 690 V AC 50/60 Hz
Connection pitch 30 mm
Height 100 mm
Width 135 mm
Depth 62.5 mm
Net weight 0.9 kg
Environment
Standards IEC 60947-3
IEC 60947-1
Product certifications CCC
KEMA-KEUR
IP degree of protection IP40 conforming to IEC 60529
IK degree of protection IK07 conforming to EN 50102
Ambient air temperature for operation -25…70 °C
Ambient air temperature for storage -50…85 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 13.500 cm
Package 1 Width 11.500 cm
Package 1 Length 15.500 cm
Package 1 Weight 1.121 kg
Unit Type of Package 2 S03
Number of Units in Package 2 10
Package 2 Height 30.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 11.600 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months