This Application will be decommissioned as of January 7th 2025

28943 |
Schneider-Electric
 
28943 picture- web-product-data-sheet
28943
rotary handle, Compact INS40 to 160, black handle, right side
Schneider Electric
Characteristics
Main
Range of product INS40...160
Device short name rotary handle
Product or component type Rotary handle
Accessory / separate part type Control accessories
Handle colour Black
Handle front plate colour Black
Rotary handle mounting style Extended
Complementary
Rotary handle padlocking Padlock in OFF position
Rotary handle mounting location Lateral
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 9.9 cm
Package 1 Width 10.0 cm
Package 1 Length 20.2 cm
Package 1 Weight 550.0 g
Unit Type of Package 2 CAR
Number of Units in Package 2 18
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 9.9 kg
Unit Type of Package 3 PAL
Number of Units in Package 3 216
Package 3 Height 104.0 cm
Package 3 Width 60.0 cm
Package 3 Length 80.0 cm
Package 3 Weight 118.8 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
SCIP Number E8cb98b6-97f6-4ab0-87fb-0fb5ce45e589
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
California proposition 65 WARNING: Cancer and Reproductive Harm - www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months