Schneider-Electric
 
28944 picture- web-product-data-sheet
28944
rotary handle, Compact INS40 to 160, red handle, right side
Schneider Electric
Characteristics
Main
Range of product INS40...160
Product or component type Rotary handle
Accessory / separate part type Control accessories
Handle colour Red
Handle front plate colour Yellow
Rotary handle mounting style Extended
Complementary
Rotary handle padlocking Padlock in OFF position
Rotary handle mounting location Lateral
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.5 cm
Package 1 Width 12.5 cm
Package 1 Length 31.5 cm
Package 1 Weight 264.0 g
Unit Type of Package 2 S04
Number of Units in Package 2 24
Package 2 Height 30.0 cm
Package 2 Width 40.0 cm
Package 2 Length 60.0 cm
Package 2 Weight 7.409 kg
Unit Type of Package 3 PAL
Number of Units in Package 3 288
Package 3 Height 120.0 cm
Package 3 Width 80.0 cm
Package 3 Length 288.0 cm
Package 3 Weight 80.012 kg
Offer Sustainability
SCIP Number E8cb98b6-97f6-4ab0-87fb-0fb5ce45e589
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
California proposition 65 WARNING: Cancer and Reproductive Harm - www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months