Schneider-Electric
 
28946 picture- web-product-data-sheet
28946
Extended lateral rotary handle red and yellow - for INS40..160
Schneider Electric
Characteristics
Main
Range of product INS40...160
Product or component type Rotary handle
Accessory / separate part type Control accessories
Handle colour Red
Handle front plate colour Yellow
Rotary handle mounting style Extended
Complementary
Rotary handle padlocking Padlock in OFF position
Rotary handle mounting location Lateral
Product compatibility Pragma F24 modular enclosures
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.0 cm
Package 1 Width 11.0 cm
Package 1 Length 16.0 cm
Package 1 Weight 266.0 g
Unit Type of Package 2 S04
Number of Units in Package 2 40
Package 2 Height 30.0 cm
Package 2 Width 40.0 cm
Package 2 Length 60.0 cm
Package 2 Weight 11.406 kg
Offer Sustainability
SCIP Number E8cb98b6-97f6-4ab0-87fb-0fb5ce45e589
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Contractual warranty
Warranty 18 months