Schneider-Electric
 
28947 picture- web-product-data-sheet
28947
terminal blocks, 95mm2, snap in, set of 3
Schneider Electric
Characteristics
Main
Device short name snap-on
Product or component type Terminal
Accessory / separate part categor Connection accessory
Range compatibility ComPact ComPacT INS
ComPact Compact INSE
Quantity per set Set of 3
Complementary
[In] rated current 0…160 A
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.0 cm
Package 1 Width 9.0 cm
Package 1 Length 12.0 cm
Package 1 Weight 83.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 50
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 4.5 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: DINP, which is known to the State of California to cause cancer, and DIDP, which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months