This Application will be decommissioned as of January 7th 2025

28949 |
Schneider-Electric
 
28949 picture- web-product-data-sheet
28949
terminal blocks, 4 x 25mm2, set of 3
Schneider Electric
Characteristics
Main
Device short name distribution connectors
Product or component type Terminal
Accessory / separate part category Connection accessory
Range compatibility ComPact ComPacT INS
ComPact Compact INSE
Quantity per set Set of 3
Complementary
[In] rated current 0…160 A
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.000 cm
Package 1 Width 12.000 cm
Package 1 Length 20.000 cm
Package 1 Weight 126.000 g
Unit Type of Package 2 S03
Number of Units in Package 2 30
Package 2 Height 30.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 4.166 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 81270bec-2ab8-43a5-bae4-b1ffa81fb050
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No
Carbon footprint (kg.eq.CO2 per CR, Total Life cycle) 28
Contractual warranty
Warranty 18 months