Schneider-Electric
 
28952 picture- web-product-data-sheet
28952
Crimp lugs, ComPact INS 100/160, 95mm² copper cables, set of 4 parts
Schneider Electric
Characteristics
Main
Product or component type Crimp lug
Device short name crimp lugs
Accessory / separate part category Connection accessory
Range compatibility ComPact ComPacT INS
Poles description 4P
Quantity per set Set of 4
[In] rated current 160 A
Complementary
Mounting mode Fixed
Conductor material Copper
Connections - terminals Cable connector1 cable(s) 95 mm²
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.5 cm
Package 1 Width 7.5 cm
Package 1 Length 10.0 cm
Package 1 Weight 214.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 30
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 6.907 kg
Offer Sustainability
SCIP Number 81270bec-2ab8-43a5-bae4-b1ffa81fb050
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
PVC free Yes
Contractual warranty
Warranty 18 months