This Application will be decommissioned as of January 7th 2025

28955 |
Schneider-Electric
 
28955 picture- web-product-data-sheet
28955
terminal shrouds, Compact INS40 to 80, insulation accessories, 3 and 4 poles, set of 2 parts
Schneider Electric
Characteristics
Main
Product or component type Terminal shroud
Range compatibility ComPact ComPacT INS
Accessory / separate part type Insulation accessories
Poles description 3P
4P
Quantity per set Set of 2
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.000 cm
Package 1 Width 7.000 cm
Package 1 Length 11.500 cm
Package 1 Weight 38.000 g
Unit Type of Package 2 S04
Number of Units in Package 2 100
Package 2 Height 30.000 cm
Package 2 Width 40.000 cm
Package 2 Length 60.000 cm
Package 2 Weight 4.270 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 81270bec-2ab8-43a5-bae4-b1ffa81fb050
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
PVC free Yes
California proposition 65 WARNING: Cancer and Reproductive Harm - www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months