This Application will be decommissioned as of January 7th 2025

28956 |
Schneider-Electric
 
28956 picture- web-product-data-sheet
28956
terminal shrouds, Compact INS100 to 160, insulation accessories, 3 and 4 poles, set of 2 parts
Schneider Electric
Characteristics
Main
Product or component type Terminal shroud
Range compatibility ComPact ComPacT INS
Accessory / separate part type Insulation accessories
Poles description 4P
3P
Quantity per set Set of 2
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.0 cm
Package 1 Width 6.9 cm
Package 1 Length 11.8 cm
Package 1 Weight 63.0 g
Unit Type of Package 2 S04
Number of Units in Package 2 100
Package 2 Height 30.0 cm
Package 2 Width 40.0 cm
Package 2 Length 60.0 cm
Package 2 Weight 6.966 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 81270bec-2ab8-43a5-bae4-b1ffa81fb050
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
PVC free Yes
California proposition 65 WARNING: This product can expose you to chemicals including: DINP, which is known to the State of California to cause cancer, and DIDP, which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months