Schneider-Electric
 
28962 picture- web-product-data-sheet
28962
rotary handle, Compact INS40 to 160, black
Schneider Electric
Characteristics
Main
Range of product INS40...160
Product or component type Handle
Accessory / separate part type Control accessories
Handle colour Black
Handle front plate colour Black
Rotary handle mounting style Direct
Complementary
Rotary handle padlocking 1 to 3 padlocks
Lockable in O position
Rotary handle mounting location Lateral
Front
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.500 cm
Package 1 Width 8.000 cm
Package 1 Length 10.000 cm
Package 1 Weight 18.000 g
Unit Type of Package 2 S03
Number of Units in Package 2 50
Package 2 Height 30.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 1.266 kg
Offer Sustainability
SCIP Number 81270bec-2ab8-43a5-bae4-b1ffa81fb050
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Take-back No
Contractual warranty
Warranty 18 months