Schneider-Electric
 
28963 picture- web-product-data-sheet
28963
Rotary handle - red - for INS40..160
Schneider Electric
Characteristics
Main
Range of product INS40...160
Product or component type Handle
Accessory / separate part type Spare parts
Handle colour Red
Handle front plate colour Yellow
Rotary handle mounting style Direct
Complementary
Rotary handle mounting location Front
Lateral
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.0 cm
Package 1 Width 3.0 cm
Package 1 Length 6.4 cm
Package 1 Weight 16.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 50
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 1.287 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Contractual warranty
Warranty 18 months