|
|
|
29120
trip unit MA100 for Compact NS 100/160/250 circuit breakers, magnetic, rating, 100A, 3 poles 3d
|
|
|
|
|
End of Commercialization SEP 30, 2020
|
|
|
|
|
Main
Range
|
ComPact
|
Range of product
|
NS100...250
|
Product or component type
|
Trip unit
|
Trip unit name
|
MA
|
Trip unit technology
|
Magnetic
|
Range compatibility
|
ComPact NS100
|
Device application
|
Motor
|
Number of poles
|
3P
|
Protected poles description
|
3t
|
Trip unit protection functions
|
I
|
Protection type
|
I : for short-circuit protection (magnetic)
|
Trip unit rated current
|
100 A at 65 °C
|
Network type
|
AC
|
Network frequency
|
50/60 Hz
|
Complementary
Short-time protection pick-up adjustment type Isd
|
Adjustable
|
[Isd] Short-time protection pick-up adjustment range
|
6...14 x In
|
Environment
Standards
|
IEC 60947-2
|
Product certifications
|
ASEFA
KEMA
LCIE
ASTA
|
Pollution degree
|
3 conforming to IEC 60947
|
IP degree of protection
|
IP40 conforming to IEC 60529
|
Ambient air temperature for operation
|
-25…70 °C
|
Ambient air temperature for storage
|
-50…85 °C
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Contractual warranty
|
|