This Application will be decommissioned as of January 7th 2025

29336 |
Schneider-Electric
 
29336 picture- web-product-data-sheet
29336
early-make wiring terminal - for NS80..250
Schneider Electric
Characteristics
Main
Device short name early make wiring terminal
Product or component type Wiring cable
Accessory / separate part category Wiring accessory
Range compatibility ComPact ComPact NS
ComPact Compact NR
ComPact Compact NSC
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1 cm
Package 1 Width 12 cm
Package 1 Length 20 cm
Package 1 Weight 46 g
Offer Sustainability
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: Cancer and Reproductive Harm - www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months