This Application will be decommissioned as of January 7th 2025

29337 |
Schneider-Electric
 
29337 picture- web-product-data-sheet
29337
Direct rotary handle, Compact NS100/250, black handle
Schneider Electric
Characteristics
Main
Range of product NS100...250 DC
NSF150...250
NR100...250
NS125E
NS100...250
Product or component type Rotary handle
Accessory / separate part type Control accessories
Handle colour Black
Handle front plate colour Black
Rotary handle mounting style Direct
Complementary
Rotary handle padlocking Lockable in O position
1 to 3 padlocks
Rotary handle mounting location Front
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 9 cm
Package 1 Width 0.7 cm
Package 1 Length 11 cm
Package 1 Weight 255 g
Unit Type of Package 2 S04
Number of Units in Package 2 40
Package 2 Height 30 cm
Package 2 Width 40 cm
Package 2 Length 60 cm
Package 2 Weight 11.366 kg
Unit Type of Package 3 PAL
Number of Units in Package 3 480
Package 3 Height 120 cm
Package 3 Width 80 cm
Package 3 Length 480 cm
Package 3 Weight 125.9 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Carbon footprint (kg.eq.CO2 per CR, Total Life cycle) 2
Contractual warranty
Warranty 18 months