This Application will be decommissioned as of January 7th 2025

29338 |
Schneider-Electric
 
29338 picture- web-product-data-sheet
29338
Extended rotary handle, Compact NS100/250, black handle
Schneider Electric
Characteristics
Main
Range of product NR100...250
NS100...250
NS125E
NS100...250 DC
NSF150...250
Product or component type Rotary handle
Accessory / separate part type Control accessories
Handle colour Black
Handle front plate colour Black
Rotary handle mounting style Extended
Complementary
Rotary handle padlocking 1 to 3 padlocks
Lockable in O position
Rotary handle mounting location Front
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 10.6 cm
Package 1 Width 9.6 cm
Package 1 Length 48.5 cm
Package 1 Weight 735 g
Unit Type of Package 2 S04
Number of Units in Package 2 6
Package 2 Height 30 cm
Package 2 Width 40 cm
Package 2 Length 60 cm
Package 2 Weight 5.044 kg
Unit Type of Package 3 P12
Number of Units in Package 3 24
Package 3 Height 50 cm
Package 3 Width 80 cm
Package 3 Length 120 cm
Package 3 Weight 34.36 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number A996aaa1-a70f-4d6b-a770-cfa3eae2e33b
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Halogen content performance Product contains halogen above thresholds
Take-back No
Carbon footprint (kg.eq.CO2 per CR, Total Life cycle) 6
Contractual warranty
Warranty 18 months