This Application will be decommissioned as of January 7th 2025

29348 |
Schneider-Electric
 
29348 picture- web-product-data-sheet
29348
Voltage plug connector, Compact NS100/250, 2 connectors, for aluminium lugs
Schneider Electric
Characteristics
Main
Range of product NSF100...250
INS250
NS100...250
NSJ400...600
INV320...630
NS400...630
INSJ400
NR400...630
NS400...630 DC
INV100...250
INS320...630
NS100...250 DC
NR100...250
Range ComPact
Device short name voltage plug
Product or component type Voltage plug
Device application Connection
Range compatibility ComPact Compact NR circuit breaker
ComPact ComPact NS circuit breaker
ComPact ComPacT INS circuit breaker
ComPact Compact INV circuit breaker
ComPact Compact NSF circuit breaker
ComPact Compact NSJ circuit breaker
ComPact Compact INSJ circuit breaker
Accessory / separate part category Connection accessory
Quantity per set Set of 2
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.2 cm
Package 1 Width 1.5 cm
Package 1 Length 4.0 cm
Package 1 Weight 10.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 100
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 1.487 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: Cancer and Reproductive Harm - www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months