This Application will be decommissioned as of January 7th 2025

29371 |
Schneider-Electric
 
29371 picture- web-product-data-sheet
29371
toggle padlocking, EasyPact CVS 100/160/250, fixed device, open or close position
Schneider Electric
Characteristics
Main
Device short name locking for 1 to 3 padlocks
Product or component type Lock
Accessory / separate part category Keylock accessory
Range compatibility ComPact ComPact NS
ComPact Compact NSF
ComPact Compact NR
Mounting mode Fixed
Complementary
Keylock destination Toggle
Locking options description 1 to 3 padlocks
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.000 cm
Package 1 Width 12.000 cm
Package 1 Length 15.000 cm
Package 1 Weight 86.000 g
Unit Type of Package 2 S03
Number of Units in Package 2 40
Package 2 Height 30.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 3.824 kg
Unit Type of Package 3 P12
Number of Units in Package 3 320
Package 3 Height 42.000 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 42.592 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: Cancer and Reproductive Harm - www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months