|
|
|
29388
MX shunt trip release, Compact NS 100 to 630, 380 VAC to 415 VAC 50 Hz, 440 VAC to 480 VAC 60 Hz
|
|
|
Main
Range
|
ComPact
|
Range of product
|
NS400...630
NS400...630 DC
NSF150...250
NS125E
NSJ400...600
NS100...250
NB400...600
NS100...250 DC
NR400...630
NR100...250
|
Device short name
|
MX
|
Product or component type
|
Voltage release
|
Device application
|
Control
|
Voltage release type
|
Shunt trip release
|
[Uc] control circuit voltage
|
380...415 V AC 50 Hz
440...480 V AC 60 Hz
|
Range compatibility
|
ComPact ComPact NS
ComPact Compact NB
ComPact Compact NR
ComPact Compact NSF
ComPact Compact NSJ
|
Complementary
Operating threshold
|
0.7...1.1 x Un
|
Control signal type
|
Impulse
Maintained
|
Impulse duration
|
>= 20 ms
|
Auxiliary connection terminal
|
Screw terminal 0…1.5 mm²
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Offer Sustainability
Sustainable offer status
|
Green Premium product
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
EU RoHS Declaration
|
Contractual warranty
|
|