Schneider-Electric
 
29580 picture- web-product-data-sheet
29580
circuit breaker Compact NS100N - TMD - 100 A - 1 pole 1d
Merlin Gerin
Characteristics
Main
Range of product Compact NS100...630
Product or component type Circuit breaker
Device short name Compact NS100N
Circuit breaker name Compact NS100N
Device application Distribution
Poles description 1P
Protected poles description 1t
Network type DC
AC
Network frequency 50/60 Hz
[In] rated current 100 A at 40 °C
100 A at 65 °C
[Ui] rated insulation voltage 750 V AC 50/60 Hz conforming to IEC 60947-2
[Uimp] rated impulse withstand voltage 8 kV conforming to IEC 60947-2
[Ue] rated operational voltage 250 V DC conforming to IEC 60947-2
277 V AC 50/60 Hz conforming to IEC 60947-2
Breaking capacity code N
Breaking capacity 25 kA at 240 V AC 50/60 Hz conforming to NEMA AB1 HIC
25 kA at 277 V AC 50/60 Hz conforming to NEMA AB1 HIC
25 kA Icu at 220 V AC 50/60 Hz conforming to IEC 60947-2
25 kA Icu at 277 V AC 50/60 Hz conforming to IEC 60947-2
50 kA Icu at 250 V DC 1P conforming to IEC 60947-2
50 kA Icu at 48/125 V DC 1P conforming to IEC 60947-2
[Ics] rated service breaking capacity 25 kA at 220 V AC 50/60 Hz conforming to IEC 60947-2
25 kA at 277 V AC 50/60 Hz conforming to IEC 60947-2
50 kA at 250 V DC conforming to IEC 60947-2
50 kA at 48/125 V DC conforming to IEC 60947-2
Suitability for isolation Yes conforming to IEC 60947-2
Utilisation category Category A
Trip unit name TM-D
Trip unit technology Thermal-magnetic
Trip unit rating 100 A
Protection type Overload protection (thermal)
Short-circuit protection (magnetic)
Pollution degree 3 conforming to IEC 60947
Complementary
Control type Toggle
Mounting mode Fixed
Mounting support Backplate
Upside connection Front
Downside connection Front
Mechanical durability 20000 cycles
Electrical durability 10000 cycles 277 V AC 50/60 Hz In conforming to IEC 60947-2
20000 cycles 277 V AC 50/60 Hz In/2 conforming to IEC 60947-2
Connection pitch 35 mm
Local signalling Positive contact indication
Magnetic tripping current 300 A
640 A
800 A
260 A
1000 A
500 A
1250 A
190 A
Long time pick-up adjustment type Ir Fixed
Long time pick-up adjustment range 0.8...1 x In
Instantaneous pick-up adjustment type Ii Fixed
Instantaneous pick-up adjustment range 800 A
Height 161 mm
Width 35 mm
Depth 86 mm
Environment
Standards IEC 60947-2
Product certifications ASEFA
LCIE
KEMA
ASTA
IP degree of protection IP40 conforming to IEC 60529
IK degree of protection IK07 conforming to EN 50102
Ambient air temperature for operation -25…70 °C
Ambient air temperature for storage -50…85 °C
Contractual warranty
Warranty 18 months