Schneider-Electric
 
29600 picture- web-product-data-sheet
29600
circuit breaker Compact NS100N - TMD - 100 A - 2 poles 2d
Schneider Electric
Characteristics
Main
Range of product Compact NS100...630
Product or component type Circuit breaker
Device short name Compact NS100N
Circuit breaker name Compact NS100N
Device application Distribution
Poles description 2P
Protected poles description 2t
Network type DC
AC
Network frequency 50/60 Hz
[In] rated current 100 A at 40 °C
100 A at 65 °C
[Ui] rated insulation voltage 750 V AC 50/60 Hz conforming to IEC 60947-2
[Uimp] rated impulse withstand voltage 8 kV conforming to IEC 60947-2
[Ue] rated operational voltage 690 V AC 50/60 Hz conforming to IEC 60947-2
750 V DC conforming to IEC 60947-2
Breaking capacity code N
Breaking capacity 85 kA Icu at 250 V DC 1P conforming to IEC 60947-2
85 kA Icu at 48/125 V DC 1P conforming to IEC 60947-2
10 kA at 600 V AC 50/60 Hz conforming to NEMA AB1 HIC
25 kA at 480 V AC 50/60 Hz conforming to NEMA AB1 HIC
85 kA at 240 V AC 50/60 Hz conforming to NEMA AB1 HIC
18 kA Icu at 500 V AC 50/60 Hz conforming to IEC 60947-2
18 kA Icu at 525 V AC 50/60 Hz conforming to IEC 60947-2
25 kA Icu at 380/415 V AC 50/60 Hz conforming to IEC 60947-2
25 kA Icu at 440 V AC 50/60 Hz conforming to IEC 60947-2
8 kA Icu at 660/690 V AC 50/60 Hz conforming to IEC 60947-2
85 kA Icu at 220 V AC 50/60 Hz conforming to IEC 60947-2
85 kA Icu at 500 V DC 2P conforming to IEC 60947-2
[Ics] rated service breaking capacity 85 kA at 250 V DC conforming to IEC 60947-2
85 kA at 48/125 V DC conforming to IEC 60947-2
18 kA at 500 V AC 50/60 Hz conforming to IEC 60947-2
18 kA at 525 V AC 50/60 Hz conforming to IEC 60947-2
25 kA at 380/415 V AC 50/60 Hz conforming to IEC 60947-2
25 kA at 440 V AC 50/60 Hz conforming to IEC 60947-2
8 kA at 660/690 V AC 50/60 Hz conforming to IEC 60947-2
85 kA at 220 V AC 50/60 Hz conforming to IEC 60947-2
85 kA at 500 V DC conforming to IEC 60947-2
Suitability for isolation Yes conforming to IEC 60947-2
Utilisation category Category A
Trip unit name TM-D
Trip unit technology Thermal-magnetic
Trip unit rating 100 A
Protection type Short-circuit protection (magnetic)
Overload protection (thermal)
Pollution degree 3 conforming to IEC 60947
Complementary
Control type Toggle
Mounting mode Fixed
Mounting support Backplate
Upside connection Front
Downside connection Front
Mechanical durability 20000 cycles
Electrical durability 10000 cycles 277 V AC 50/60 Hz In conforming to IEC 60947-2
20000 cycles 277 V AC 50/60 Hz In/2 conforming to IEC 60947-2
Connection pitch 35 mm
Local signalling Positive contact indication
Magnetic tripping current 300 A
800 A
1250 A
190 A
260 A
500 A
640 A
1000 A
Long time pick-up adjustment type Ir Fixed
Long time pick-up adjustment range 0.8...1 x In
Instantaneous pick-up adjustment type Ii Fixed
Instantaneous pick-up adjustment range 800 A
Height 161 mm
Width 70 mm
Depth 86 mm
Environment
Standards IEC 60947-2
Product certifications ASEFA
LCIE
KEMA
ASTA
IP degree of protection IP40 conforming to IEC 60529
IK degree of protection IK07 conforming to EN 50102
Ambient air temperature for operation -25…70 °C
Ambient air temperature for storage -50…85 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Offer Sustainability
EU RoHS Directive Compliant
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months