|
|
|
30431
trip unit - TMD - 125 A - 3 poles 3d
|
|
|
|
|
End of Commercialization SEP 14, 2020
|
|
End of Standard Services DEC 22, 2020
|
|
|
Main
Range
|
ComPact
|
Range of product
|
NR100...250
NS100...250
|
Product or component type
|
Trip unit
|
Trip unit name
|
TM-D
|
Trip unit technology
|
Thermal-magnetic
|
Range compatibility
|
ComPact NS100...250
ComPact NS250
ComPact NR100...250
ComPact NS125
|
Device application
|
Distribution
|
Number of poles
|
3P
|
Protected poles description
|
3t
|
Trip unit protection functions
|
LI
|
Protection type
|
L : for overload protection (thermal)
I : for short-circuit protection (magnetic)
|
Trip unit rated current
|
125 A at 40 °C
|
Network type
|
AC
|
Network frequency
|
50/60 Hz
|
Complementary
Long-time pick-up adjustment type Ir (thermal protection)
|
Fixed
|
[Ir] long-time protection pick-up adjustment range
|
0.8...1 x In
|
Short-time protection pick-up adjustment type Isd
|
Fixed
|
[Isd] Short-time protection pick-up adjustment range
|
1250 A
|
Environment
Standards
|
IEC 60947-2
|
Product certifications
|
LCIE
ASEFA
KEMA
ASTA
|
Pollution degree
|
3 conforming to IEC 60947
|
IP degree of protection
|
IP40 conforming to IEC 60529
|
Ambient air temperature for operation
|
-25…70 °C
|
Ambient air temperature for storage
|
-50…85 °C
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Offer Sustainability
California proposition 65
|
WARNING: This product can expose you to chemicals including: DINP, which is known to the State of California to cause cancer, and DIDP, which is known to the State of California to cause Birth Defects or other reproductive harm.For more information go to www.p65warnings.ca.gov
|
Contractual warranty
|
|