This Application will be decommissioned as of January 7th 2025

30457 |
Schneider-Electric
 
30457 picture- web-product-data-sheet
30457
non-automatic trip unit - NA - 4 poles
Merlin Gerin
Characteristics
Main
Range ComPact
Range of product NS100...250
NR100...630
Product or component type Trip unit
Trip unit name NA
Range compatibility ComPact NS100...250
ComPact NR100...250
ComPact NR400...630
Device application Distribution
Number of poles 4P
Neutral position Left
Network type AC
Network frequency 50/60 Hz
Complementary
Neutral protection settings No protection
Environment
Standards IEC 60947-2
Product certifications ASTA
ASEFA
LCIE
KEMA
Pollution degree 3 conforming to IEC 60947
IP degree of protection IP40 conforming to IEC 60529
Ambient air temperature for operation -25…70 °C
Ambient air temperature for storage -50…85 °C
Contractual warranty
Warranty 18 months