Schneider-Electric
 
30500 picture- web-product-data-sheet
30500
trip unit - MA - 150 A - 3 poles 3d
Merlin Gerin
Characteristics
Main
Range ComPact
Range of product NS100...250
Product or component type Trip unit
Trip unit name MA
Trip unit technology Magnetic
Range compatibility ComPact NS160
ComPact NS250
Device application Motor
Number of poles 3P
Protected poles description 3t
Trip unit protection functions I
Protection type I : for short-circuit protection (magnetic)
Trip unit rated current 150 A at 65 °C
Network type AC
Network frequency 50/60 Hz
Complementary
Short-time protection pick-up adjustment type Isd Adjustable
[Isd] Short-time protection pick-up adjustment range 9...14 x In
Neutral protection settings No protection
Environment
Standards IEC 60947-2
Product certifications ASEFA
KEMA
ASTA
LCIE
Pollution degree 3 conforming to IEC 60947
IP degree of protection IP40 conforming to IEC 60529
Ambient air temperature for operation -25…70 °C
Ambient air temperature for storage -50…85 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Contractual warranty
Warranty 18 months