Schneider-Electric
 
30600 picture- web-product-data-sheet
30600
NS160N TM160D 2P2T
Merlin Gerin
Characteristics
Main
Range of product Compact NS100...630
Product or component type Circuit breaker
Device short name Compact NS160N
Circuit breaker name Compact NS160N
Device application Distribution
Poles description 2P
Protected poles description 2t
Network type DC
AC
Network frequency 50/60 Hz
[In] rated current 150 A at 65 °C
160 A at 40 °C
[Ui] rated insulation voltage 750 V AC 50/60 Hz conforming to IEC 60947-2
[Uimp] rated impulse withstand voltage 8 kV conforming to IEC 60947-2
[Ue] rated operational voltage 690 V AC 50/60 Hz conforming to IEC 60947-2
750 V DC conforming to IEC 60947-2
Breaking capacity code N
Breaking capacity 85 kA at 240 V AC 50/60 Hz conforming to NEMA AB1 HIC
8 kA Icu at 660/690 V AC 50/60 Hz conforming to IEC 60947-2
10 kA at 600 V AC 50/60 Hz conforming to UL 508
35 kA at 480 V AC 50/60 Hz conforming to NEMA AB1 HIC
85 kA at 240 V AC 50/60 Hz conforming to UL 508
22 kA Icu at 525 V AC 50/60 Hz conforming to IEC 60947-2
35 kA Icu at 440 V AC 50/60 Hz conforming to IEC 60947-2
36 kA Icu at 380/415 V AC 50/60 Hz conforming to IEC 60947-2
85 kA Icu at 220/240 V AC 50/60 Hz conforming to IEC 60947-2
20 kA at 600 V AC 50/60 Hz conforming to NEMA AB1 HIC
35 kA at 480 V AC 50/60 Hz conforming to UL 508
30 kA Icu at 500 V AC 50/60 Hz conforming to IEC 60947-2
[Ics] rated service breaking capacity 8 kA at 660/690 V AC 50/60 Hz conforming to IEC 60947-2
35 kA at 440 V AC 50/60 Hz conforming to IEC 60947-2
36 kA at 380/415 V AC 50/60 Hz conforming to IEC 60947-2
85 kA at 220/240 V AC 50/60 Hz conforming to IEC 60947-2
10 kA at 600 V AC 50/60 Hz conforming to UL 508
22 kA at 525 V AC 50/60 Hz conforming to IEC 60947-2
35 kA at 480 V AC 50/60 Hz conforming to NEMA AB1 HIC
85 kA at 240 V AC 50/60 Hz conforming to NEMA AB1 HIC
85 kA at 240 V AC 50/60 Hz conforming to UL 508
20 kA at 600 V AC 50/60 Hz conforming to NEMA AB1 HIC
30 kA at 500 V AC 50/60 Hz conforming to IEC 60947-2
35 kA at 480 V AC 50/60 Hz conforming to UL 508
Suitability for isolation Yes conforming to IEC 60947-2
Utilisation category Category A
Trip unit name TM-D
Trip unit technology Thermal-magnetic
Trip unit rating 160 A
Protection type Overload protection (thermal)
Short-circuit protection (magnetic)
Pollution degree 3 conforming to IEC 60947
Complementary
Control type Toggle
Mounting mode Fixed
Mounting support Backplate
Upside connection Front
Downside connection Front
Mechanical durability 40000 cycles
Electrical durability 10000 cycles 440 V AC 50/60 Hz In conforming to IEC 60947-2
20000 cycles 440 V AC 50/60 Hz In/2 conforming to IEC 60947-2
Connection pitch 35 mm
Local signalling Positive contact indication
Long time pick-up adjustment type Ir Fixed
Long time pick-up adjustment range 0.8...1 x In
Long time delay adjustment type Fixed
Instantaneous pick-up adjustment type Ii Fixed
Instantaneous pick-up adjustment range 1250 A
Height 161 mm
Width 105 mm
Depth 86 mm
Environment
Standards IEC 60947-2
Product certifications LCIE
ASEFA
KEMA
ASTA
IP degree of protection IP40 conforming to IEC 60529
IK degree of protection IK07 conforming to EN 50102
Ambient air temperature for operation -25…70 °C
Ambient air temperature for storage -50…85 °C
Contractual warranty
Warranty 18 months