Schneider-Electric
 
31054 picture- web-product-data-sheet
31054
rotary handle, ComPact INS250 & INV100…250, right side
Schneider Electric
Characteristics
Main
Range of product INS250
INV100...250
Product or component type Rotary handle
Accessory / separate part type Control accessories
Rotary handle mounting style Direct
Complementary
Rotary handle mounting location Lateral
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.500 cm
Package 1 Width 10.000 cm
Package 1 Length 12.000 cm
Package 1 Weight 171.000 g
Unit Type of Package 2 S03
Number of Units in Package 2 30
Package 2 Height 30.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 5.504 kg
Offer Sustainability
SCIP Number E8cb98b6-97f6-4ab0-87fb-0fb5ce45e589
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Contractual warranty
Warranty 18 months