This Application will be decommissioned as of January 7th 2025

31055 |
Schneider-Electric
 
31055 picture- web-product-data-sheet
31055
Extended rotary handle, for TransferPacT FXM, control accessory, padlock in OFF
Schneider Electric
Characteristics
Main
Range of product INS320...630
INV320...630
INV100...250
INS250
Product or component type Rotary handle
Accessory / separate part type Control accessories
Rotary handle mounting style Extended
Complementary
Rotary handle padlocking Padlock in OFF position
Rotary handle mounting location Front
Product compatibility Compact INS250
Compact INV100...250
Compact INS320...630
Compact INV320...630
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 9.5 cm
Package 1 Width 8.2 cm
Package 1 Length 49.1 cm
Package 1 Weight 1.122 kg
Unit Type of Package 2 S04
Number of Units in Package 2 12
Package 2 Height 30.0 cm
Package 2 Width 40.0 cm
Package 2 Length 60.0 cm
Package 2 Weight 14.386 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number E8cb98b6-97f6-4ab0-87fb-0fb5ce45e589
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: Cancer and Reproductive Harm - www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months