Schneider-Electric
 
31073 picture- web-product-data-sheet
31073
interlocking for devices with direct/extended rotary handle, 100 to 250 A
Schneider Electric
Characteristics
Main
Range of product INS250
INV100...250
Range ComPact
Product or component type Interlock
Accessory / separate part category Interlocking accessory
Range compatibility ComPact ComPacT INS switch disconnector
ComPact Compact INV switch disconnector
Poles description 3P
4P
Complementary
Source-changeover interlock Manual
Interlocked device INS250-100...250
INV100...250
Control type Direct rotary handle
Extended rotary handle
Mounting mode Fixed
Product compatibility Compact INS250
Compact INV100...250
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.0 cm
Package 1 Width 18.4 cm
Package 1 Length 34.1 cm
Package 1 Weight 620.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 10
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 6.687 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Halogen content performance Halogen free plastic parts product
Take-back No
Contractual warranty
Warranty 18 months