Schneider-Electric
 
31074 picture- web-product-data-sheet
31074
interlocking for devices with direct/extended rotary handle, 320 to 630 A
Schneider Electric
Characteristics
Main
Range of product INV320...630
INSJ400
INS320...630
Range ComPact
Product or component type Interlock
Accessory / separate part category Interlocking accessory
Range compatibility ComPact ComPacT INS switch disconnector
ComPact Compact INV switch disconnector
Poles description 4P
3P
Complementary
Source-changeover interlock Manual
Interlocked device INS320...630
INV320...630
Control type Direct rotary handle
Extended rotary handle
Mounting mode Fixed
Product compatibility Compact INV320...630
Compact INS320...630
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.0 cm
Package 1 Width 21.5 cm
Package 1 Length 45.0 cm
Package 1 Weight 770.0 g
Unit Type of Package 2 S04
Number of Units in Package 2 10
Package 2 Height 30.0 cm
Package 2 Width 40.0 cm
Package 2 Length 60.0 cm
Package 2 Weight 8.466 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
PVC free Yes
Take-back No
Contractual warranty
Warranty 18 months