This Application will be decommissioned as of January 7th 2025

31083 |
Schneider-Electric
 
31083 picture- web-product-data-sheet
31083
Front, side rotary handle - red handle
Schneider Electric
Characteristics
Main
Range of product INS250
INV100...250
Product or component type Handle
Accessory / separate part type Spare parts
Handle colour Red
Handle front plate colour Yellow
Rotary handle mounting style Direct
Extended
Complementary
Rotary handle padlocking Padlock in OFF position
Rotary handle mounting location Front
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3 cm
Package 1 Width 6 cm
Package 1 Length 11 cm
Package 1 Weight 60 g
Offer Sustainability
SCIP Number E07f84b1-8f0b-4216-b13d-b812d80ed78b
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Contractual warranty
Warranty 18 months