This Application will be decommissioned as of January 7th 2025

31087 |
Schneider-Electric
 
31087 picture- web-product-data-sheet
31087
Keylocks for Profalux&Ronis, for ComPacT INS&INV100…250, Locking device
Schneider Electric
Characteristics
Main
Device short name lock
Product or component type Lock
Accessory / separate part category Keylock accessory
Range compatibility ComPact ComPacT INS
ComPact Compact INV
Complementary
Keylock destination Handle
Type of keylock Ronis
Profalux
Key locking position Off
Product compatibility Compact INS250
Compact INV100...250
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.400 cm
Package 1 Width 10.500 cm
Package 1 Length 15.000 cm
Package 1 Weight 25.000 g
Unit Type of Package 2 S02
Number of Units in Package 2 25
Package 2 Height 15.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 890.000 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Take-back No
Carbon footprint (kg.eq.CO2 per CR, Total Life cycle) 76
Contractual warranty
Warranty 18 months