This Application will be decommissioned as of January 7th 2025

31097 |
Schneider-Electric
 
31097 picture- web-product-data-sheet
31097
Keylocks for Profalux&Ronis, for ComPacT INS&INV320…630, Locking device
Schneider Electric
Characteristics
Main
Device short name lock
Product or component type Lock
Accessory / separate part category Keylock accessory
Range compatibility ComPact ComPacT INS
ComPact Compact INV
Complementary
Keylock destination Handle
Key locking position Off
Product compatibility Compact INS320...630
Compact INV100...250
Compact INV320...630
Compact INS250
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.0 cm
Package 1 Width 19.0 cm
Package 1 Length 19.5 cm
Package 1 Weight 37.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 90
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 3.817 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 031e92bb-1efa-4c54-843b-9162253c8dfe
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
Take-back No
Contractual warranty
Warranty 18 months