This Application will be decommissioned as of January 7th 2025

31113 |
Schneider-Electric
 
31113 picture- web-product-data-sheet
31113
switch disconnector, Compact INS500, 500A, standard version with black rotary handle, 4 poles
Schneider Electric
Characteristics
Main
Range ComPact
Product or component type Switch disconnector
Product name ComPacT INS
Poles description 4P
Network type DC
AC
Network frequency 50/60 Hz
[Ie] rated operational current AC-22A: 500 A AC 50/60 Hz 220/240 V
AC-22A: 500 A AC 50/60 Hz 380/415 V
AC-22A: 500 A AC 50/60 Hz 440/480 V
AC-22A: 500 A AC 50/60 Hz 480 V NEMA
AC-22A: 500 A AC 50/60 Hz 500/525 V
AC-22A: 500 A AC 50/60 Hz 660/690 V
AC-23A: 500 A AC 50/60 Hz 220/240 V
AC-23A: 500 A AC 50/60 Hz 380/415 V
AC-23A: 500 A AC 50/60 Hz 440/480 V
AC-23A: 500 A AC 50/60 Hz 480 V NEMA
AC-23A: 500 A AC 50/60 Hz 500/525 V
AC-23A: 500 A AC 50/60 Hz 660/690 V
DC-22A: 500 A DC 125 V 2 poles in series
DC-22A: 500 A DC 250 V 4 poles in series
DC-23A: 500 A DC 125 V 2 poles in series
DC-23A: 500 A DC 250 V 4 poles in series
[Ui] rated insulation voltage 800 V AC 50/60 Hz
[Uimp] rated impulse withstand voltage 8 kV
8 kV conforming to IEC 60947-3
[Ith] conventional free air thermal current 500 A at 60 °C
[Icm] rated short-circuit making capacity 330 kA with upstream protection circuit breaker 690 V AC at 50/60 Hz
50 kA switch-disconnector alone 690 V AC at 50/60 Hz
[Ue] rated operational voltage 250 V DC
690 V AC 50/60 Hz
Suitability for isolation Yes
Contact position indicator Yes
Visible break No
Pollution degree 3
Complementary
Control type Direct front rotary handle
Handle colour Black
Mounting mode Fixed
Mounting support Rail
Plate
Upside connection Front
Downside connection Front
Maximum power AC-23: 132 kW at 220/240 V AC 50/60 Hz
AC-23: 150 kW at 230 V AC 50/60 Hz (NEMA)
AC-23: 250 kW at 380/415 V AC 50/60 Hz
AC-23: 250 kW at 440 V AC 50/60 Hz
AC-23: 250 kW at 480 V AC 50/60 Hz (NEMA)
AC-23: 355 kW at 500/525 V AC 50/60 Hz
AC-23: 500 kW at 660/690 V AC 50/60 Hz
Rated duty Uninterrupted
[Icw] rated short-time withstand current 11.5 kA during 3 s conforming to IEC 60947-3
20 kA during 1 s conforming to IEC 60947-3
4 kA during 30 s conforming to IEC 60947-3
4.9 kA during 20 s conforming to IEC 60947-3
Mechanical durability 10000 cycles
Electrical durability AC-22A: 1500 cycles 440 V AC 50/60 Hz
AC-22A: 1500 cycles 500 V AC 50/60 Hz
AC-22A: 1500 cycles 690 V AC 50/60 Hz
AC-23A: 1500 cycles 440 V AC 50/60 Hz
AC-23A: 1500 cycles 500 V AC 50/60 Hz
AC-23A: 1500 cycles 690 V AC 50/60 Hz
DC-23A: 1000 cycles 250 V DC 4 poles in series
Connection pitch 45 mm
Height 205 mm
Width 185 mm
Depth 120 mm
Net weight 4.9 kg
Environment
Standards IEC 60947-3
IEC 60947-1
Product certifications CCC
KEMA-KEUR
IP degree of protection IP40 conforming to IEC 60529
IK degree of protection IK07 conforming to EN 50102
Ambient air temperature for operation -25…70 °C
Ambient air temperature for storage -50…85 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 19.000 cm
Package 1 Width 19.200 cm
Package 1 Length 22.600 cm
Package 1 Weight 5.518 kg
Unit Type of Package 2 S04
Number of Units in Package 2 4
Package 2 Height 30.000 cm
Package 2 Width 40.000 cm
Package 2 Length 60.000 cm
Package 2 Weight 22.838 kg
Unit Type of Package 3 P12
Number of Units in Package 3 16
Package 3 Height 80.000 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 100.352 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
SCIP Number Bbc62998-8aa6-42dc-8088-17a5c936153d
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No
Carbon footprint (kg.eq.CO2 per CR, Total Life cycle) 731
Contractual warranty
Warranty 18 months