Schneider-Electric
 
31151 picture- web-product-data-sheet
31151
complete manual source changeover assembly, FXM400, Compact INS400 switch disconnectors, 400 A, 4 poles
Schneider Electric
Characteristics
Main
Range of product INS320...630
Range TransferPacT
ComPact
Device short name INS400
Product or component type Manual transfer switch
Device application Change source of supply
Range compatibility ComPact ComPacT INS INS400 switch disconnector
Poles description 4P
Network type AC
DC
Network frequency 50/60 Hz
Mounting mode Fixed
Upside connection Front
Downside connection Front
Suitability for isolation Yes
Contact position indicator Yes
[Icm] rated short-circuit making capacity 330 kA with upstream protection circuit breaker 690 V AC at 50/60 Hz
50 kA switch-disconnector alone 690 V AC at 50/60 Hz
Complementary
Transfer switch class PC
Number of contact position 3
Control type Direct front rotary handle
Operating mode Manual
Mounting support Rail
Plate
Locking options description Padlocking in OFF position
[Ie] rated operational current AC-22A: 400 A AC 50/60 Hz 220/240 V
AC-22A: 400 A AC 50/60 Hz 380/415 V
AC-22A: 400 A AC 50/60 Hz 440/480 V
AC-22A: 400 A AC 50/60 Hz 500/525 V
AC-22A: 400 A AC 50/60 Hz 660/690 V
AC-23A: 400 A AC 50/60 Hz 220/240 V
AC-23A: 400 A AC 50/60 Hz 380/415 V
AC-23A: 400 A AC 50/60 Hz 440/480 V
AC-23A: 400 A AC 50/60 Hz 500/525 V
AC-23A: 400 A AC 50/60 Hz 660/690 V
DC-22A: 400 A DC 125 V 2 poles in series
DC-23A: 400 A DC 125 V 2 poles in series
DC-22A: 400 A DC 250 V 4 poles in series
DC-23A: 400 A DC 250 V 4 poles in series
[Ith] conventional free air thermal current 400 A at 60 °C
Rated duty Uninterrupted
Intermittent duty class Class 120 - 60 %
[Ui] rated insulation voltage 750 V AC 50/60 Hz
[Uimp] rated impulse withstand voltage 8 kV
[Ue] rated operational voltage 690 V AC 50/60 Hz conforming to IEC 60947-3
250 V DC conforming to IEC 60947-3
Mechanical interlocking With mechanical interlocking
Mechanical durability 10000 cycles
Electrical durability AC-22A: 1500 cycles 440 V AC 50/60 Hz
AC-22A: 1500 cycles 500 V AC 50/60 Hz
AC-22A: 1500 cycles 690 V AC 50/60 Hz
AC-23A: 1500 cycles 440 V AC 50/60 Hz
AC-23A: 1500 cycles 500 V AC 50/60 Hz
AC-23A: 1500 cycles 690 V AC 50/60 Hz
DC-23A: 1000 cycles 250 V DC 4 poles in series
Connection pitch 45 mm
[Icw] rated short-time withstand current 11.5 kA during 3 s conforming to IEC 60947-3
20 kA during 1 s conforming to IEC 60947-3
4 kA during 30 s conforming to IEC 60947-3
4.9 kA during 20 s conforming to IEC 60947-3
Height 205 mm
Width 395 mm
Depth 155 mm
Net weight 13.5 kg
Environment
Standards IEC 60947-3
IEC 60947-1
Product certifications CB
Electrical shock protection class Class II
IP degree of protection IP40 conforming to IEC 60947-3
Pollution degree 3
Ambient air temperature for operation -25…70 °C
Ambient air temperature for storage -50…85 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 20 cm
Package 1 Width 23 cm
Package 1 Length 50 cm
Package 1 Weight 15 kg
Offer Sustainability
SCIP Number 96c07461-c89d-4d0d-8646-22e0f7ae8dc0
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months