Schneider-Electric
 
31166 picture- web-product-data-sheet
31166
switch disconnector, Compact INV250, visible break, 250A, standard version with black rotary handle, 3 poles
Schneider Electric
Characteristics
Main
Range ComPact
Product name Compact INV
Product or component type Switch disconnector
Poles description 3P
Network type DC
AC
Network frequency 50/60 Hz
Handle colour Black
[Ie] rated operational current AC-21A: 250 A AC 50/60 Hz 220/240 V
AC-21A: 250 A AC 50/60 Hz 380/415 V
AC-21A: 250 A AC 50/60 Hz 440/480 V
AC-21A: 250 A AC 50/60 Hz 480 V NEMA
AC-21A: 250 A AC 50/60 Hz 500/525 V
AC-21A: 250 A AC 50/60 Hz 660/690 V
AC-22A: 250 A AC 50/60 Hz 220/240 V
AC-22A: 250 A AC 50/60 Hz 380/415 V
AC-22A: 250 A AC 50/60 Hz 440/480 V
AC-22A: 250 A AC 50/60 Hz 480 V NEMA
AC-22A: 250 A AC 50/60 Hz 500/525 V
AC-22A: 250 A AC 50/60 Hz 660/690 V
AC-23A: 250 A AC 50/60 Hz 220/240 V
AC-23A: 250 A AC 50/60 Hz 380/415 V
AC-23A: 250 A AC 50/60 Hz 440/480 V
AC-23A: 250 A AC 50/60 Hz 480 V NEMA
DC-21A: 250 A DC 125 V 2 poles in series
DC-22A: 250 A DC 125 V 2 poles in series
[Ui] rated insulation voltage 800 V AC 50/60 Hz
[Uimp] rated impulse withstand voltage 8 kV
[Ith] conventional free air thermal current 250 A at 60 °C
[Icm] rated short-circuit making capacity 30 kA switch-disconnector alone 690 V AC at 50/60 Hz
330 kA with upstream protection circuit breaker 690 V AC at 50/60 Hz
[Ue] rated operational voltage 125 V DC
690 V AC 50/60 Hz
Suitability for isolation Yes
Contact position indicator Yes
Visible break Yes
Pollution degree 3
Complementary
Control type Rotary handle
Mounting mode Fixed
Mounting support Plate
Rail
Upside connection Front
Downside connection Front
Maximum power AC-23: 132 kW at 500/525 V AC 50/60 Hz
AC-23: 160 kW at 660/690 V AC 50/60 Hz
AC-23: 132 kW at 380/415 V AC 50/60 Hz
AC-23: 150 kW at 440 V AC 50/60 Hz
AC-23: 150 kW at 480 V AC 50/60 Hz (NEMA)
AC-23: 75 kW at 220/240 V AC 50/60 Hz
AC-23: 75 kW at 230 V AC 50/60 Hz (NEMA)
Rated duty Uninterrupted
[Icw] rated short-time withstand current 1.8 kA during 30 s conforming to IEC 60947-3
2.2 kA during 20 s conforming to IEC 60947-3
4.9 kA during 3 s conforming to IEC 60947-3
8.5 kA during 1 s conforming to IEC 60947-3
Mechanical durability 15000 cycles
Electrical durability AC-22A: 1500 cycles 440 V AC 50/60 Hz
AC-22A: 1500 cycles 500 V AC 50/60 Hz
AC-22A: 1500 cycles 690 V AC 50/60 Hz
AC-23A: 1500 cycles 440 V AC 50/60 Hz
AC-23A: 1500 cycles 500 V AC 50/60 Hz
AC-23A: 1500 cycles 690 V AC 50/60 Hz
DC-22A: 1500 cycles 125 V DC 2 poles in series
DC-23A: 1500 cycles 125 V DC 2 poles in series
Connection pitch 45 mm
Height 136 mm
Width 140 mm
Depth 96 mm
Net weight 2 kg
Environment
Standards IEC 60947-1
IEC 60947-3
Product certifications KEMA-KEUR
CCC
IP degree of protection IP40 conforming to IEC 60529
IK degree of protection IK07 conforming to EN 50102
Ambient air temperature for operation -25…70 °C
Ambient air temperature for storage -50…85 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 17.0 cm
Package 1 Width 14.0 cm
Package 1 Length 16.5 cm
Package 1 Weight 2.23 kg
Unit Type of Package 2 S04
Number of Units in Package 2 9
Package 2 Height 30.0 cm
Package 2 Width 40.0 cm
Package 2 Length 60.0 cm
Package 2 Weight 20.953 kg
Offer Sustainability
SCIP Number E07f84b1-8f0b-4216-b13d-b812d80ed78b
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No
Carbon footprint (kg.eq.CO2 per CR, Total Life cycle) 344
Contractual warranty
Warranty 18 months