This Application will be decommissioned as of January 7th 2025

31168 |
Schneider-Electric
 
31168 picture- web-product-data-sheet
31168
switch disconnector, Compact INV320, visible break, 320A, standard version with black rotary handle, 3 poles
Schneider Electric
Characteristics
Main
Range ComPact
Product name Compact INV
Product or component type Switch disconnector
Poles description 3P
Network type AC
DC
Network frequency 50/60 Hz
Handle colour Black
[Ie] rated operational current AC-21A: 320 A AC 50/60 Hz 220/240 V
AC-21A: 320 A AC 50/60 Hz 380/415 V
AC-21A: 320 A AC 50/60 Hz 440/480 V
AC-21A: 320 A AC 50/60 Hz 480 V NEMA
AC-21A: 320 A AC 50/60 Hz 500/525 V
AC-21A: 320 A AC 50/60 Hz 660/690 V
AC-22A: 320 A AC 50/60 Hz 220/240 V
AC-22A: 320 A AC 50/60 Hz 380/415 V
AC-22A: 320 A AC 50/60 Hz 440/480 V
AC-22A: 320 A AC 50/60 Hz 480 V NEMA
AC-22A: 320 A AC 50/60 Hz 500/525 V
AC-22A: 320 A AC 50/60 Hz 660/690 V
AC-23A: 320 A AC 50/60 Hz 220/240 V
AC-23A: 320 A AC 50/60 Hz 380/415 V
AC-23A: 320 A AC 50/60 Hz 440/480 V
AC-23A: 320 A AC 50/60 Hz 480 V NEMA
AC-23A: 320 A AC 50/60 Hz 500/525 V
AC-23A: 320 A AC 50/60 Hz 660/690 V
DC-21A: 320 A DC 125 V 2 poles in series
DC-22A: 320 A DC 125 V 2 poles in series
DC-23A: 320 A DC 125 V 2 poles in series
[Ui] rated insulation voltage 750 V AC 50/60 Hz
[Uimp] rated impulse withstand voltage 8 kV
[Ith] conventional free air thermal current 320 A at 60 °C
[Icm] rated short-circuit making capacity 330 kA with upstream protection circuit breaker 690 V AC at 50/60 Hz
50 kA switch-disconnector alone 690 V AC at 50/60 Hz
[Ue] rated operational voltage 125 V DC
690 V AC 50/60 Hz
Suitability for isolation Yes
Contact position indicator Yes
Visible break Yes
Pollution degree 3
Complementary
Control type Rotary handle
Mounting mode Fixed
Mounting support Plate
Rail
Upside connection Front
Downside connection Front
Maximum power AC-23: 160 kW at 380/415 V AC 50/60 Hz
AC-23: 185 kW at 440 V AC 50/60 Hz
AC-23: 185 kW at 480 V AC 50/60 Hz (NEMA)
AC-23: 220 kW at 500/525 V AC 50/60 Hz
AC-23: 250 kW at 660/690 V AC 50/60 Hz
AC-23: 90 kW at 220/240 V AC 50/60 Hz
AC-23: 90 kW at 230 V AC 50/60 Hz (NEMA)
Rated duty Uninterrupted
[Icw] rated short-time withstand current 11.5 kA during 3 s conforming to IEC 60947-3
20 kA during 1 s conforming to IEC 60947-3
4 kA during 30 s conforming to IEC 60947-3
4.9 kA during 20 s conforming to IEC 60947-3
Mechanical durability 10000 cycles
Electrical durability AC-21A: 1000 cycles 440 V AC 50/60 Hz
AC-21A: 1000 cycles 500 V AC 50/60 Hz
AC-21A: 1000 cycles 690 V AC 50/60 Hz
AC-22A: 1000 cycles 440 V AC 50/60 Hz
AC-22A: 1000 cycles 500 V AC 50/60 Hz
AC-22A: 1000 cycles 690 V AC 50/60 Hz
AC-23A: 1000 cycles 440 V AC 50/60 Hz
AC-23A: 1000 cycles 500 V AC 50/60 Hz
AC-23A: 1000 cycles 690 V AC 50/60 Hz
DC-21A: 1000 cycles 125 V DC 2 poles in series
DC-22A: 1000 cycles 125 V DC 2 poles in series
DC-23A: 1000 cycles 125 V DC 2 poles in series
Connection pitch 45 mm
Height 205 mm
Width 185 mm
Depth 130 mm
Net weight 4.6 kg
Environment
Standards IEC 60947-3
IEC 60947-1
Product certifications CCC
KEMA-KEUR
IP degree of protection IP40 conforming to IEC 60529
IK degree of protection IK07 conforming to EN 50102
Ambient air temperature for operation -25…70 °C
Ambient air temperature for storage -50…85 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 18.500 cm
Package 1 Width 19.500 cm
Package 1 Length 22.500 cm
Package 1 Weight 5.030 kg
Unit Type of Package 2 S03
Number of Units in Package 2 2
Package 2 Height 30.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 10.481 kg
Unit Type of Package 3 P12
Number of Units in Package 3 16
Package 3 Height 45.000 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 94.424 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number E07f84b1-8f0b-4216-b13d-b812d80ed78b
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No
Carbon footprint (kg.eq.CO2 per CR, Total Life cycle) 250
Contractual warranty
Warranty 18 months