Schneider-Electric
 
31184 picture- web-product-data-sheet
31184
switch disconnector, Compact INV160, visible break, 160 A, with red rotary handle and yellow front, 3 poles
Schneider Electric
Characteristics
Main
Range ComPact
Product name Compact INV
Product or component type Switch disconnector
Poles description 3P
Network type DC
AC
Network frequency 50/60 Hz
Handle colour Red
[Ie] rated operational current AC-21A: 160 A AC 50/60 Hz 220/240 V
AC-21A: 160 A AC 50/60 Hz 380/415 V
AC-21A: 160 A AC 50/60 Hz 440/480 V
AC-21A: 160 A AC 50/60 Hz 480 V NEMA
AC-21A: 160 A AC 50/60 Hz 500/525 V
AC-21A: 160 A AC 50/60 Hz 660/690 V
AC-22A: 160 A AC 50/60 Hz 220/240 V
AC-22A: 160 A AC 50/60 Hz 380/415 V
AC-22A: 160 A AC 50/60 Hz 440/480 V
AC-22A: 160 A AC 50/60 Hz 480 V NEMA
AC-22A: 160 A AC 50/60 Hz 500/525 V
AC-22A: 160 A AC 50/60 Hz 660/690 V
AC-23A: 160 A AC 50/60 Hz 220/240 V
AC-23A: 160 A AC 50/60 Hz 380/415 V
AC-23A: 160 A AC 50/60 Hz 440/480 V
AC-23A: 160 A AC 50/60 Hz 480 V NEMA
AC-23A: 160 A AC 50/60 Hz 500/525 V
AC-23A: 160 A AC 50/60 Hz 660/690 V
DC-21A: 160 A DC 125 V 2 poles in series
DC-22A: 160 A DC 125 V 2 poles in series
DC-23B: 160 A DC 125 V 2 poles in series
[Ui] rated insulation voltage 800 V AC 50/60 Hz
[Uimp] rated impulse withstand voltage 8 kV
[Ith] conventional free air thermal current 160 A at 60 °C
[Icm] rated short-circuit making capacity 30 kA switch-disconnector alone 690 V AC at 50/60 Hz
330 kA with upstream protection circuit breaker 690 V AC at 50/60 Hz
[Ue] rated operational voltage 250 V DC
690 V AC 50/60 Hz
Suitability for isolation Yes
Contact position indicator Yes
Visible break Yes
Pollution degree 3
Complementary
Control type Rotary handle
Mounting mode Fixed
Mounting support Rail
Plate
Upside connection Front
Downside connection Front
Maximum power AC-23: 110 kW at 500/525 V AC 50/60 Hz
AC-23: 45 kW at 220/240 V AC 50/60 Hz
AC-23: 45 kW at 230 V AC 50/60 Hz (NEMA)
AC-23: 50 kW at 480 V AC 50/60 Hz (NEMA)
AC-23: 75 kW at 380/415 V AC 50/60 Hz
AC-23: 90 kW at 440 V AC 50/60 Hz
AC-23: 90 kW at 660/690 V AC 50/60 Hz
Rated duty Uninterrupted
[Icw] rated short-time withstand current 1.8 kA during 30 s conforming to IEC 60947-3
2.2 kA during 20 s conforming to IEC 60947-3
4.9 kA during 3 s conforming to IEC 60947-3
8.5 kA during 1 s conforming to IEC 60947-3
Mechanical durability 15000 cycles
Electrical durability AC-22A: 1500 cycles 440 V AC 50/60 Hz
AC-22A: 1500 cycles 500 V AC 50/60 Hz
AC-22A: 1500 cycles 690 V AC 50/60 Hz
AC-23A: 1500 cycles 440 V AC 50/60 Hz
AC-23A: 1500 cycles 500 V AC 50/60 Hz
AC-23A: 1500 cycles 690 V AC 50/60 Hz
DC-22A: 1500 cycles 125 V DC
DC-23A: 1500 cycles 125 V DC
Connection pitch 45 mm
Height 136 mm
Width 140 mm
Depth 96 mm
Net weight 2 kg
Environment
Standards IEC 60947-3
IEC 60947-1
Product certifications KEMA-KEUR
CCC
IP degree of protection IP40 conforming to IEC 60529
IK degree of protection IK07 conforming to EN 50102
Ambient air temperature for operation -25…70 °C
Ambient air temperature for storage -50…85 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 13.7 cm
Package 1 Width 17.0 cm
Package 1 Length 16.2 cm
Package 1 Weight 2.097 kg
Offer Sustainability
SCIP Number E07f84b1-8f0b-4216-b13d-b812d80ed78b
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 155
Contractual warranty
Warranty 18 months