Schneider-Electric
 
31208 picture- web-product-data-sheet
31208
individual enclosure, Compact INS40, INS160, extended standard rotary handle, steel, IP55
Schneider Electric
Characteristics
Main
Range of product INS40...160
INSE80
Range ComPact
Product or component type Enclosure
Accessory / separate part category Enclosure accessory
Range compatibility ComPact ComPacT INS circuit breaker
ComPact Compact INSE circuit breaker
Enclosure type Individual enclosure
Accessories included with enclosure Black rotary handle
Enclosure material Steel
Complementary
Enclosure mounting Surface
Compatible devices INS40
INS80
INS125
INS160
INS63
INS100
Control type Extended rotary handle
Type of front cover Opaque
Width 350 mm
Height 350 mm
Depth 260 mm
Environment
IP degree of protection IP55
IK degree of protection IK08
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 11.0 cm
Package 1 Width 84.0 cm
Package 1 Length 37.0 cm
Package 1 Weight 17.948 kg
Offer Sustainability
SCIP Number Dbb4dd59-0422-44e4-8fa9-cb78632aa359
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No
Contractual warranty
Warranty 18 months