This Application will be decommissioned as of January 7th 2025

31209 |
Schneider-Electric
 
31209 picture- web-product-data-sheet
31209
individual enclosure, Compact INS40 to INS160, extended red rotary handle on yellow front, steel, IP55
Schneider Electric
Characteristics
Main
Range of product INS40...160
INSE80
Range ComPact
Product or component type Enclosure
Accessory / separate part category Enclosure accessory
Range compatibility ComPact ComPacT INS circuit breaker
ComPact Compact INSE circuit breaker
Enclosure type Individual enclosure
Accessories included with enclosure Red and yellow rotary handle
Enclosure material Steel
Complementary
Enclosure mounting Surface
Compatible devices INS160
INS125
INS100
INS80
INS40
INS63
Control type Extended rotary handle
Type of front cover Opaque
Width 350 mm
Height 350 mm
Depth 250 mm
Environment
IP degree of protection IP55
IK degree of protection IK08
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months