Schneider-Electric
 
31298 picture- web-product-data-sheet
31298
Black handle, Compact INS/INV2000 to 2500, with black front plate
Schneider Electric
Characteristics
Main
Range of product INV630b...2500
INS630b...2500
Product or component type Handle
Accessory / separate part type Spare parts
Handle colour Black
Handle front plate colour Black
Rotary handle mounting style Direct
Complementary
Rotary handle mounting location Front
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.000 cm
Package 1 Width 9.700 cm
Package 1 Length 49.000 cm
Package 1 Weight 412.500 g
Unit Type of Package 2 S04
Number of Units in Package 2 10
Package 2 Height 30.000 cm
Package 2 Width 40.000 cm
Package 2 Length 60.000 cm
Package 2 Weight 4.780 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number E07f84b1-8f0b-4216-b13d-b812d80ed78b
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 114
Contractual warranty
Warranty 18 months