Schneider-Electric
 
31301 picture- web-product-data-sheet
31301
connection adaptors, 3 poles, vertical
Schneider Electric
Characteristics
Main
Product or component type Connection adapter
Accessory / separate part category Connection accessory
Range compatibility ComPact ComPacT INS circuit breaker
ComPact Compact INV circuit breaker
Poles description 3P
Quantity per set Set of 3
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.500 cm
Package 1 Width 21.000 cm
Package 1 Length 26.500 cm
Package 1 Weight 3.912 kg
Unit Type of Package 2 S03
Number of Units in Package 2 4
Package 2 Height 30.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 16.071 kg
Unit Type of Package 3 P12
Number of Units in Package 3 32
Package 3 Height 50.000 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 140.568 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Halogen content performance Halogen free plastic parts product
Take-back No
Contractual warranty
Warranty 18 months