Schneider-Electric
 
31305 picture- web-product-data-sheet
31305
pitch spreader set, 3 poles, 95mm, flat connection
Schneider Electric
Characteristics
Main
Product or component type Spreader
Accessory / separate part category Connection accessory
Range compatibility ComPact ComPacT INS circuit breaker
ComPact Compact INV circuit breaker
Poles description 3P
Quantity per set Set of 3
Complementary
Connection pitch 95 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.5 cm
Package 1 Width 21.0 cm
Package 1 Length 27.0 cm
Package 1 Weight 2.2 kg
Unit Type of Package 2 S03
Number of Units in Package 2 4
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 9.31 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months