Schneider-Electric
 
31307 picture- web-product-data-sheet
31307
base for terminal shields, Compact INS/INV630b to 1600, 3 poles
Schneider Electric
Characteristics
Main
Product or component type Base
Range compatibility ComPact Compact INV
Accessory / separate part type Insulation accessories
Poles description 3P
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 12.0 cm
Package 1 Width 12.9 cm
Package 1 Length 36.7 cm
Package 1 Weight 979.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 4
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 4.463 kg
Offer Sustainability
SCIP Number Ded05d05-4f5f-4bf4-9c36-fc766c616c8d
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
PVC free Yes
Contractual warranty
Warranty 18 months